??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I0-I2A50-M30MI3-SM4A5A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I0-I2A50-M30MI3-SM4A5A
VERF
Availability
Available
BC
Order code
BIC000E
TC
Product identifier
BIC 2I0-I2A50-M30MI3-SM4A5A
PX
Product view
46483_00
ICON
ROT
Rotation
W
Weight
0.219 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Uni IO-Link, Signal type = unidirectional, Transmission distance = 0...5 mm, Component = Remote, Connection = Connector, M12x1-Male, 5-pin, Output voltage = 24 VDC, Rated output current = 500 mA, Housing material = Brass, coated, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), SIO mode = no
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.